Single Pole, Momentary, Push Button Switch
719
DISCONTINUED
Switch pushbutton. Single pole, momentary 3A-125V AC. 1/10HP-125V AC Circuit Control. Two black leads - 18 AWG AWM 105C 600V, free ends stripped 3/4 inch.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847714640