7111-2
660w-250v; metal shell, medium base, push thru- electrolier, decoral finish; with-uno threads, extra locking bumps, marked UL, lining assembled.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477057001
RoHS Compliant : Yes
Material Specifications
Finish : Decoral
Mechanical Specifications
Operator Type : Push-Through
Product Features
Lamp Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Style Name : Electrolier
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors