Lampholder, Incandescent, Metal Shell, Medium Base, Pull Chain
7092
Documents
Technical Information
-
General Information
UPC : 078477072080
RoHS Compliant : Yes
Material Specifications
Availability : Distribution
Color : Brass
Finish : Polished Gilt
Interior Material : Phenolic
Pull Chain : 6-Brass
Screw Shell Material : Aluminum
Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Complete
Feature : For 3-Way 2-Filament Lamps
Lamp Socket Base : Medium
Operator Type : Pull Chain
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : LO-MED-HI-OFF
Set Screw Thread : 8-32
Style Name : Electrolier
Termination : 2 Terminal Screws
Product Features
Availability : Distribution
Circuit : 2-Circuit
Construction : Complete
Feature : For 3-Way 2-Filament Lamps
Finish : Polished Gilt
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Pull Chain
Light Type : Incandescent
Operator Type : Pull Chain
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : LO-MED-HI-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA/NOM
Style Name : Electrolier
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810