7090-NI
Medium Base Complete, Aluminum Shell Incandescent Lampholder, Removeable Turn Knob, 2-Circuit, 1/8 IPS Tapped Bushing w/Set Screw, For 3-Way 2-Filament Lamps - Nickel
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477071922
Material Specifications
Construction : Complete
Feature : For 3-Way 2-Filament Lamps
Finish : Polished Aluminum
Lamp Socket Base : Medium
Mandrel Thread : 4-36
Operator Type : Removable Turn Knob
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : LO-MED-HI-OFF
Set Screw Thread : 8-32
Shell Material : Aluminum
Style Name : Electrolier
Mechanical Specifications
Circuit : 2-Circuit
Mounting Type : Pipe Mount
Operator Type : Removable Turn Knob
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Product Features
Availability : Distribution
Circuit : 2-Circuit
Color : Nickel
Construction : Complete
Feature : For 3-Way 2-Filament Lamps
Finish : Polished Aluminum
Interior Material : Phenolic
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Removable Turn Knob
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Screw Shell Material : Aluminum
Sequence : LO-MED-HI-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA/NOM
Style Name : Electrolier
Terminal Screws : Brass
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810