7090-M
Medium Base Interior Only, Shell Incandescent Lampholder, Removeable Turn Knob, 2-Circuit, For 3-Way 2-Filament Lamps -
Instruction Sheet
Technical Information
-
General Information
UPC : 078477258309
Material Specifications
Construction : Interior Only
Feature : For 3-Way 2-Filament Lamps
Lamp Socket Base : Medium
Mandrel Thread : 4-36
Operator Type : Removable Turn Knob
Sequence : LO-MED-HI-OFF
Shell Material : Aluminum
Mechanical Specifications
Circuit : 2-Circuit
Operator Type : Removable Turn Knob
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Product Features
Availability : Distribution
Circuit : 2-Circuit
Construction : Interior Only
Feature : For 3-Way 2-Filament Lamps
Interior Material : Phenolic
Knob Material : Thermoplastic
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Removable Turn Knob
Screw Shell Material : Aluminum
Sequence : LO-MED-HI-OFF
Standards and Certifications : UL/Recognized Component
Terminal Screws : Brass
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Standards and Certifications
UL Recognized Component : File E3810