7080-M
Medium Base Interior Only, Shell Incandescent Lampholder, Push-Through, Single Circuit, -
Instruction Sheet
Technical Information
-
General Information
UPC : 078477258002
Material Specifications
Circuit : Single Circuit
Shell Material : Aluminum
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Availability : Distribution
Interior Material : Phenolic
Operator Type : Push-Through
Pushbar Material : Nylon
Screw Shell Material : Aluminum
Terminal Screws : Brass
Termination : 2 Terminal Screws
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Interior Only
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Push-Through
Sequence : ON-OFF
Standards and Certifications : UL/Recognized Component
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Standards and Certifications
UL Recognized Component : File E3810