7080-50
Discontinued Product. Medium Base Interior Only, Shell Incandescent Lampholder, Push-Through, Single Circuit, -
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847725795
Electrical Specifications
Circuit : Single Circuit
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 660W
Material Specifications
Availability : Distribution
Interior Material : Phenolic
Pushbar Material : Nylon
Screw Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Interior Only
Lamp Socket Base : Medium
Operator Type : Push-Through
Sequence : ON-OFF
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Interior Only
Lamp Socket Base : Medium
Operator Type : Push-Through
Sequence : ON-OFF
Standards and Certifications : UL/Recognized Component
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 660W
Standards and Certifications
UL Recognized Component : File E3810