7070-PG
Medium Base Complete, Aluminum Shell Incandescent Lampholder, Removeable Turn Knob, 2-Circuit, 1/8 IPS Tapped Bushing, For controling two sockets - Brass
Instruction Sheet
Technical Information
-
General Information
UPC : 078477068977
Material Specifications
Availability : Distribution
Color : Brass
Finish : Polished Gilt
Interior Material : Phenolic
Knob Material : Thermoplastic
Screw Shell Material : Aluminum
Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Complete
Feature : For Controlling Two Sockets
Lamp Socket Base : Medium
Mandrel Thread : 4-36
Mounting Type : Pipe Mount
Operator Type : Removable Turn Knob
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : ON-ON-ON-OFF
Set Screw Thread : 8-32
Style Name : Electrolier
Termination : 3 Terminal Screws
Product Features
Availability : Distribution
Circuit : 2-Circuit
Construction : Complete
Feature : For Controlling Two Sockets
Finish : Polished Gilt
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Removable Turn Knob
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : ON-ON-ON-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA
Style Name : Electrolier
Termination : 3 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810