Lampholder, Incandescent, Medium Base, Removable Turn Knob
7069
DISCONTINUED
Incandescent lampholder, candle, medium base, 250W-250V, removable turn-knob; bracket assembled; controls two lamps.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477110300
Material Specifications
Shell Material : Fiber Disc
Mechanical Specifications
Operator Type : Removable Turn Knob
Product Features
Lamp Base : Medium
Lampholder Type : Candle Socket
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors