70046
Medium Base, One-Piece, Keyless, HID, Glazed Porcelain Lampholder, HID & Incandescent, Single Circuit, Side Wired, 4KV-Pulse Rated - White
Documents
Technical Information
-
General Information
UPC : 078477106112
RoHS Compliant : Yes
Material Specifications
Access : Side Wired
Construction : One-Piece
Lamp Grip Screw Shell : No
Lamp Socket Base : Medium
Lamp Type : HID & Incandescent
Leaf Spring Under Contact : Yes
Mounting Type : 2 6-32 Bushings
Screw Shell Reinforcing Washers : No
Shell Material : Glazed Porcelain
Mechanical Specifications
Circuit : Single Circuit
Feature : 4KV-Pulse Rated
Mounting Type : 2 6-32 Bushings
Operator Type : Keyless
Termination : 9 Inch-18GA SEW-2 200C Leads
Voltage : 600 Volt
Wattage Rating : 660W
Product Features
Access : Side Wired
Availability : Distribution
Center Coil Spring : Leaf Spring
Circuit : Single Circuit
Color : White
Construction : One-Piece
Contact Material : Nickel-Plated Copper-Alloy
Feature : 4KV-Pulse Rated
Lamp Base : Medium
Lamp Socket Base : Medium
Lamp Type : HID & Incandescent
Light Type : HID / Mogul
Mounting Type : 2 6-32 Bushings
Screw Shell Material : Nickel-Plated Copper Alloy
Shell Material : Glazed Porcelain
Standards and Certifications : UL
Termination : 9 Inch-18GA SEW-2 200C Leads
Voltage : 600 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810