70045
Medium Base, One-Piece, Keyless, HID, Glazed Porcelain Lampholder, HID & Incandescent, Single Circuit, Side Wired, 4KV-Pulse Rated - White
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477106105
RoHS Compliant : Yes
Material Specifications
Construction : One-Piece
Mounting Type : 2 6-32 Bushings
Shell Material : Glazed Porcelain
Mechanical Specifications
Mounting Type : 2 6-32 Bushings
Operator Type : Keyless
Termination : 9 Inch-18GA SEW-2 200C Leads
Product Features
Construction : One-Piece
Lamp Base : Medium
Light Type : HID
Mounting Type : 2 6-32 Bushings
Shell Material : Glazed Porcelain
Termination : 9 Inch-18GA SEW-2 200C Leads
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors