Triple Vertical Outlet/Receptacle Plug-In Adapter, Ivory
6VERT-I
Indoor 15 Amp, 125 Volt, 3-Wire, Vertical Grounded Adapter - Ivory
The Six Outlet Vertical Adapter is the easiest and most convenient way to add outlet capacity to existing outlets. With no wiring required the Six Outlet Vertical Adapter simply plugs into an existing outlet, instantly maximizing capacity. The adapter is grounded for use with 3-wire appliances, electronics, lighting and more. The vertical design allows for plugs to run horizontal to the wall making it the ideal solution for use behind furniture and appliances.
Color: Ivory
Documents
Technical Information
-
General Information
UPC : 078477725481
Nema : 5-15R
RoHS Compliant : Yes
Electrical Specifications
Color : Ivory
NEMA : 5-15R
Product Features
Color : Ivory
Feature : Indoor Only
Features & Benefits
- Instantly increases outlet capacity without rewiring
- Vertical design saves space and facilitates use behind furniture/appliances
- 3-Wire grounded adapter
- UL Listed and NOM compliant
- Available in Blister packs
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors