DISCONTINUED Cat 6 Shielded Patch Cord, 5 ft (1.5 m), Gray
6S560-5S
Cat 6 Shielded Patch Cords exceed all performance requirements for internal parameters up to 250 MHz. Shielded patch cords protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). The patch cords are part of the Leviton shielded solution for use in health care, transportation, government, military, manufacturing, casinos, and other environments where EMI/RFI may be a concern.
Country of Origin : United States
Technical Information
-
General Information
UPC : 078477701966
Features & Benefits
- Strain-relief boot ensures long-term network performance
- Stranded 26-gauge conductors provides longer flex-life
- FTP construction provides excellent EMI/RFI protection
- Snagless boot design prevents tab breakage during moves, adds, and changes
- Six standard lengths
- Manufactured by Leviton using Berk-Tek cable
- Improved plug access in tight spaces
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), Cisco UPoE (60 Watts), UPoE+ (90 Watts), and Power over HDBaseT™ PoH (95 Watts)
- Maximum cable bundle for 90W and above is 100 cords
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors