Submeter, 120/208/240V, 2 Dual Element Meters, Medium Mini Meter MMU, NEMA 4X, Electric Meter, Current Transformers Not Included
6M202-CFG
Discontinued Product. Medium Mini Meter MMU, 120/240V 1P/3W REF VOLTAGE, 2 Dual Element Meters, NEMA 4X, Current Transformers Not Included. Lead Time 4-6 Weeks
Leviton’s Mini Meter™ (kWh) Multiple Meter Units (MMUs) are designed for multi-tenant submeter-ing applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.
NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477605905
Electrical Specifications
Voltage : 120/240 VAC 1PH 3W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Multiple Meter Unit
Product Line : Mini Meter MMU