Submeter, 120/208/240V, 7 Dual Element Meters, Large Mini Meter MMU, NEMA 4X, Electric Meter
6L307-KIT
DISCONTINUED
Large Mini Meter MMU, 120/208V 3P/4W REF VOLTAGE, 7 Dual Element Meters, NEMA 4X, Kitted with CTs.
The VerifEye Mini Meter (kWh) Multiple Meter Units (MMUs) Kits are designed to meter multiple single phase (120/208/240V 3PH 4W) loads originating from a single, high density distribution panel and offer immediate, off-the-shelf installation and specifications.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477767832
Electrical Specifications
Amperage : 200 A
Voltage : 120/208 VAC
Product Features
CT Size (inches) : 0.72
CTs Included : 14 Solid Core CTs
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Multiple Meter Unit
Product Line : Mini Meter MMU
Features & Benefits
- No configuration form needed
- Kitted with CTs for revenue grade metering
- Includes DIN Rail hardware to mount VerifEye HD Pulse module for AMR system integration
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors