Submeter, Indoor/Outdoor, 120/208/240V, 5 Dual Element Meters, Large Mini Meter MMU, NEMA 4X Enclosure, Electric Meter
6L305-CFG
Discontinued Product. Large Submeter Mini Meter MMU, 120/208V 3P/4W REF VOLTAGE, 5 Dual Element Meters, NEMA 4X, Current Transformers Not Included, SUBMETER ONLY.
Leviton’s Mini Meter™ (kWh) Multiple Meter Units (MMUs) are designed for multi-tenant submetering applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.
NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477606094
Electrical Specifications
Voltage : 120/208 VAC 3PH 4W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Multiple Meter Unit
Product Line : Mini Meter MMU
Product Type : Electric Submeter