Cat 6 UTP COO: USA Patch Cords
6D560
Cat 6 UTP COO: USA Patch Cords with a compact plug and boot, feature a narrow profile to support high-density panels and switches. The snagless design makes the patch cords an excellent choice in environments with frequent moves, adds, and changes.
Available in nine colors and in lengths from 1 to 200 feet.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Patch Cords
Brand : Cat 6 UTP COO: USA
Category Rating : Cat 6
Color : White,Yellow,Red,Orange,Violet,Blue,Green,Gray,Black
Shielding : Unshielded
Flame Rating : CM
Packaging : Single
Features & Benefits
- Tested and verified to meet Cat 6 component requirements for TIA, ISO/IEC, and EN standards.
- Snagless plug design
- Stranded conductor for longer flex-life
- Integrated strain relief
- Improved plug access in tight spaces
- Manufactured by Leviton using BERK-TEK™ cable
- Compatible with Leviton's Secure RJ System
- Accepts clip-on colored boot markers for network identification
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors