Loading...

Cat 6A Plenum Patch Cord, 10 ft (3.0 m), Blue

6ASP0-10L

Patching and connecting cords designed for high density applications in environments that require CMP flame rated cables, such as WAPs and other smart building applications. Leviton’s stranded conductor plenum patch cords feature a narrow profile to support traditional and today’s high-density applications. Snagless plug design makes Leviton’s plenum patch cords an excellent choice in environments where moves, adds and changes are frequent. The patch cords provide superior alien crosstalk suppression and protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system. All plenum patch cords are available as Make to Order. Other lengths and colors are available by special order, please contact customer service for more information.

Color: Blue

Country of Origin : Please Contact Customer Service

Specifications

Documents

Technical Information

  • General Information

    UPC : 078477186596

  • Product Features

    Product Family : Patch Cords

    Brand : Cat 6A Plenum

    Category Rating : Cat 6A

    Color : Blue

    Length : 10 ft (3.0 m)

    Shielding : Unshielded,Shielded

    Flame Rating : CMP

    Packaging : Single

Features & Benefits

  • Cat 6A component rated
  • NFPA-70 Plenum rated
  • Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
  • 26 AWG stranded conductors for extended flex life
  • Snagless plug design prevents tab breakage
  • Outside diameter of 0.223” is easier to manage
  • T568B wiring to function in either T568A or T568B application
  • Short boot design(24mm) reduces installed bend radius for limited depth applications
  • Same cord for UTP or shielded installations
  • IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts)
  • Cisco UPoE (60 Watts), UPoE+ (90 Watts)
  • Power over HDBaseT™ PoH (95 Watts)
  • All plenum patch cords are available as Make to Order. Other lengths and colors are available by special order, please contact customer service for more information.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications