Flat Shielded QUICKPORT™ Patch Panel, 24-Port, 1RU, Black with AX0 Cat 6A Shielded Jacks
6AFSN-S4
Available for customers in Europe and the Middle East. Flat Shielded QUICKPORT Patch Panels with AX0 Cat 6A Shielded Jacks protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference) and support 10GBASE-T networks. The unique configurable panel design allows for quick single circuit replacement or reconfiguration. This is designed to be used EMI/RFI and/or security may be a concern.
Color: Black
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Cat 6A
Termination : QUICKPORT
Shielding : Shielded
Panel Shape : Flat
Ports : 24
RU : 1
Color : Black
Features & Benefits
- Independently tested and guaranteed to meet component performance
- 360-degree screen provides EMI/RFI protection, signal isolation, and alien crosstalk (AXT) suppression
- Supports tool-free termination/re-termination and requires no specialized termination tool
- Supports a wider range of applications (e.g. enclosures, and bend radius)
- Terminates from 26- to 22-AWG solid or stranded conductors for use on various cable types
- Withstands 20 re-termination cycles
- Jack contacts are tested to exceed 750 plug-mating cycles to ensure system longevity
- Compatible with interchangeable icons
- White silkscreened blocks near port allow for perfect alignment of user-supplied, machine-printed labels
- Panels feature a stainless-steel plate to provide grounding continuity between connectors and panel
- Includes one rear cable management bar per panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors