Six Outlet/Receptacle Plug-In Adapter, Grounding, White
6ADPT-W
Indoor 15 Amp, 125 Volt, 3-Wire Horizontal Grounded Adapter - White
Color: White
Country of Origin : China
Technical Information
-
General Information
UPC : 078477270882
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Color : White
Converts : Duplex Outlet to 6 Grounded Outlets
NEMA : 5-15R
Standards and Certifications : cCSAus, NOM
Voltage : 125 VAC
Product Features
Amperage : 15 A
Color : White
Converts : Duplex Outlet to 6 Grounded Outlets
Feature : Indoor Only
Standards and Certifications : cCSAus, NOM
Voltage : 125 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors