Cat 6A Coupler, Black, Bulk Pack of 6
6ACOU-RE6
The Cat 6A coupler allows mating between RJ-45 8P8C plugs and is ideal for patch panel applications.
Color: Black
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Features & Benefits
- High performance Cat 6A coupler
- Compatible with QUICKPORT patch panels
- Cat 6A marking
- No special tools required – easy plug and play connection
- Supports high power PoE
- Available in black
- 6-Pack