Wetguard Watertight Flip Lid Single Locking Receptacle
69W47
30 Amp, 125 Volt, NEMA L5-30R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, Wetguard w/Cover - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
- ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
- MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
- DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477056653
Nema : L5-30R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Environment : Wet
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Face Material : Nylon
Grounding Screw : Nickel-Plated Brass 8-32
Line Contacts : Nickel-Plated Brass .040 Thick
Terminal Screws : Nickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass .050 Thick
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 14-8 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 30 A
Base Material : Nylon
Brand : Wetguard
Color : Yellow
Device Type : Locking Outlet
Face Material : Nylon
Grounding : Grounding
NEMA : L5-30R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Nickel-Plated Brass
Termination : Back
Voltage : 125 VAC
Warranty : Limited Lifetime Warranty
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399