Loading...
Product added to your list. To view the list, Click Here

15 Amp Triple Outlet/Receptacle Plug-In Adapter, Grounding Clip, Ivory

698-I

Indoor 15 Amp, 125 Volt, 2-Pole/2-Wire to 2-Pole/3-Wire Grounding Adapter with Grounding Clip, 3 Straight Plugs Accepted - Ivory

Color: Ivory

UPC Code: 078477200315
Country of Origin : Please Contact Customer Service
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Color : Ivory

    Grounding : Grounding Clip

    Voltage : 125 VAC

  • Material Specifications

    Color : Ivory

    Plug Type : Polarized Plug

    Plugs Accepted : 3 Straight or Angled Plugs

    Pole : 2

    Wire : 3

  • Mechanical Specifications

    Amperage : 15 A

    Color : Ivory

    Grounding : Grounding Clip

    NEMA : 5-15R

    Plug Type : Polarized Plug

    Plugs Accepted : 3 Straight or Angled Plugs

    Pole : 2

    Standards and Certifications : cCSAus, NOM

    Tap Type : Triple Tap

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Feature : Indoor Only

    NEMA : 5-15R

    Standards and Certifications : cCSAus, NOM

    Tap Type : Triple Tap

    Warranty : 2-Year Limited

  • Standards and Certifications

    Amperage : 15 A

    Grounding : Grounding Clip

    NOM : 057

    UL Listed : File E-13394

    Voltage : 125 VAC

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications