Cat 6 Angled 110-Style Patch Panel with Magnifying Lens Label Holder, 48-Port, 2RU, Black
69587-L48
Leviton Cat 6 UTP Angled 110-Style Patch Panels are designed to increase capacity in industry-standard 19-inch racks and cabinets. The unique 128-degree shape easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management in racks. This system promotes long-term cable management and attractive cabling installations, and includes patented Retention Force Technology which promotes consistent performance over the life of the system. Leviton Cat 6 systems are designed for use in high-megabit applications such as Gigabit Ethernet.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477747865
Product Features
Product Family : Patch Panels
Category : Cat 6
Color : Black
Labeling : Mag Lens
Panel Shape : Angled
Ports : 48
RU : 2
Shielding : Unshielded
Termination : 110-Style Punchdown
Features & Benefits
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Craft-friendly installation
- Universal T568A and T568B wiring cards for 110-style IDC terminations
- Color-coded front labeling for easy port identification (ANSI/TIA-606-B compliant)
- Terminates 26-22 AWG solid conductors
- Capable of multiple re-terminations
- Features a 128-degree angled design
- Panel available with patented magnifying lens label holder for easy reading
- Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
- ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications
Patents
- US7740282
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.