Indoor 2-Pole, 3-Wire Grounded Single-to-Triple Adapter
694
Indoor 15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Grounded Single-to-Triple Adapter - Orange
Color: Orange
Technical Information
-
General Information
UPC : 078477813027
Nema : 5-15P
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Grounding : Grounding
Voltage : 125 VAC
Material Specifications
Color : Orange
Mechanical Specifications
Plug Type : Polarized Plug
Plugs Accepted : 3 Straight Plugs
Pole : 2
Wire : 3
Product Features
Amperage : 15 A
Color : Orange
Feature : Indoor Only
Grounding : Grounding
NEMA : 5-15P
Plugs Accepted : 3 Straight Plugs
Pole : 2
Standards and Certifications : cULus, NOM
Tap Type : Triple Tap
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors