Cat 6 Flat QUICKPORT™ Patch Panel, 48-Port, 2RU, Black. Cable Management bar included.
69270-U48
Leviton Flat QUICKPORT™ Patch Panels are designed for use on standard 19-inch racks and cabinets. The patch panels are kitted with EXTREME™ Cat 6 connectors, which include patented Retention Force Technology to promote consistent performance over the life of the system. The unique configurable panel design allows for quick single-circuit replacement or reconfiguration. This panel also allows for insertion of alternative QUICKPORT connectors to customize the application. The Cat 6 system is designed for use in high megabit applications such as Gigabit Ethernet.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477385845
Product Features
Product Family : Patch Panels
Category : Cat 6
Color : Black
Labeling : Silk-screened port numbers, white labels
Panel Shape : Flat
Ports : 48
RU : 2
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- Kitted with EXTREME™ Cat 6 connectors (black)
- Patented Retention Force Technology protects tines from damage from 4- or 6-pin plugs
- Craft-friendly installation
- Terminates 26-22 gauge solid conductors
- Front write on labeling areas
- IEEE 802.3at (Type 1) Power over Ethernet (PoE) applications up to 15.4 watts
- IEEE 802.3at (Type 2) Power over Ethernet (PoE+) applications up to 30 watts
- IEEE 802.3bt (Type 3) Power over Ethernet (PoE+) applications up to 60 watts
- IEEE 802.3bt (Type 4) Power over Ethernet (PoE+) applications up to 100 watts
- Cisco Universal Power Over Ethernet (UPOE) applications up to 60 watts
- Power over HDBaseT™ (POH) applications up to 100 watts
Patents
- US7980890
- ECD000147723-0001
- MX295578
- US7547227
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.