15 Amp Triple Outlet/Receptacle Plug-In Cube Adapter, Grounding, White
692-W
Indoor 15 Amp, 125 Volt, NEMA 5-15R, 3-Wire, Grounded Triple Cube Tap - White
Leviton Electrical Accessories for the home include taps and adapters, night lights and battery operated lighting. Every electrical accessory is subject to Leviton’s strict in-house quality control and must meet or exceed applicable industry standards.
Color: White
Country of Origin : China
Technical Information
-
General Information
UPC : 078477122389
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Color : White
Converts : Single Grounding Outlet to 3 Grounding Outlets
NEMA : 5-15R
Standards and Certifications : cCSAus, NOM
Voltage : 125 VAC
Product Features
Amperage : 15 A
Color : White
Converts : Single Grounding Outlet to 3 Grounding Outlets
Feature : Indoor Only
Standards and Certifications : cCSAus, NOM
Voltage : 125 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors