68A11-1
DISCONTINUED
Indoor/ Outdoor Mini-Dome IP Camera.
The Leviton Indoor/Outdoor IP Camera provides the ability to view live surveillance footage on a smartphone, tablet or the Leviton OmniTouch 7 Touchscreen when coupled with a security and automation system.
Full high definition recording at 1080p at up to 30 frames per second. The camera’s built-in web server, even as a stand-alone device, allows users to view live and recorded video from a PC and have video frames sent by email or uploaded to an FTP site when motion is detected in an area. Video can also be recorded to a Micro SD card or a PC.
The high-resolution Leviton camera offers many advanced features including the capability to simultaneously dual stream H.264 and MJPEG video. For enhanced viewing capabilities, the camera automatically switches to black and white at night. The camera is suitable for outdoor use and rated IP66, featuring weatherproof housing and an operational temperature between 14 degrees Fahrenheit (F) and 122 degrees F. There is no need for power supplies or power outlets as a single Cat5 cable handles both power and communication. With the Power over Ethernet (IEEE 802.3af) feature, there is no need for power outlets, which significantly reduces the cost of cabling and installation. Additionally, its light weight and compact size offer a quick and simple installation on the ceilings or walls inside or outside of houses and buildings. After configuring its network settings, the camera can be accessed from anywhere with an Internet connection.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 872257006476
Features & Benefits
- Camera provides MJPEG real time streaming and H.264 main profile codec for a high resolution digital broadcast
- Built-in web server and network interface makes camera accessible from anywhere with a network connection
- Power over ethernet (IEEE 802.3af) feature reduces cost of cabling and installation
- Weatherproof dongle cable for outdoor use
- Leviton Part Number: SU683
Related Videos
Security & Automation – Security
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors