Wetguard Watertight Flush Locking Receptacle
67W09
20 Amp, 120/208 Volt 3-Phase Y, Non-NEMA, 4P, 4W, Flush Mtg Locking Receptacle, Industrial Grade, Non-Grounding, Wetguard w/Cover - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
- ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
- MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
- DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477073988
Nema : Non-NEMA
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Phase : 3-Phase WYE
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Environment : Wet
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Brass .040 Thick
Terminal Screws : Brass 10-32
Yoke : Nickel-Plated Brass .050 Thick
Mechanical Specifications
Product ID : Ratings permanently marked on device
Terminal Accom. : 18-8 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 20 A
Base Material : Nylon
Brand : Wetguard
Color : Yellow
Device Type : Locking Outlet
Face Material : Nylon
Grounding : Non-Grounding
NEMA : Non-NEMA
Pole : 4
Standards and Certifications : Non-UL
Strap Material : Nickel-Plated Brass
Termination : Back
Voltage : 120/208 VAC
Warranty : Limited Lifetime Warranty
Wire : 4
Features & Benefits
- Receptacles with cover closed or used with wetguard plug connected meet IP66 standards
- Accept #14 through #8 AWG solid or stranded wire
- Fit all standard FD boxes
- Maintains IP66 water tight rating when box mounted using Leviton back boxes 452CR, 453CR, or 454CR
- Can be panel mounted (not IP66 rated)
- #6-32 mounting screws (4) included