SureSlide Dimmer Switch for Electronic Low Voltage Bulbs
66EV-10I
Decora SureSlide ELV Dimmer, 300VA-120VAC Electronic Low Voltage, 60Hz, Single Pole and 3-Way - Ivory
Leviton Decora SureSlide® dimmers provide smooth, slide-action, full-range dimming for a variety of lamp types including Incandescent, LED, CFL and ELV. Featuring a pre-set ON/OFF switch, this device allows the user to set the desired brightness level to operate automatically with the ON/OFF function. The dimmer is designed specifically for controlling Electronic Low Voltage transformers.
Color: Ivory
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477937020
Product Features
Action : Standard ON/OFF
Available Colors : Ivry-I Wht-W Light Almond-T
California Title 24 : Yes
Color : Ivory
Light : None
Load Rating : 300VA ELV
Load Type : Electronic Low Voltage
Ordering Notes : Ivory
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : SureSlide
Switch Type : Single-Pole & 3-Way
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- New updated look.
- Integrated linear full-range slide control for easy, precise operation.
- Features a separate ON/OFF switch that preserves the selected brightness setting.
- Single pole or 3-way lighting control when used with a 3-way switch.
- Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations.
- Ability to dim and control Electronic Low Voltage transformers for a variety of light sources
- Built-in radio/TV interference filter.
- Can be used to comply with 2016 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls
- Available colors: White, Ivory and Light Almond.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors