Wetguard Watertight Flip Lid with Single Receptacle
65W34
15 Amp, 277 Volt, NEMA L7-15R, 2P, 3W, Flip Lid with Receptacle, Single Locking Receptacle, Industrial Grade, Grounding, Wetguard Flip Lid, Side Wired, Nickel-Plated Brass Strap, - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
- ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
- MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
- DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477065631
Nema : L7-15R
RoHS Compliant : Yes
Environmental Specifications
Environment : Wet
Product Features
Amperage : 15 A
Body Material : Nylon
Brand : Wetguard
Color : Yellow
Device Type : Locking Outlet
Face Material : Nylon
Grounding : Grounding
NEMA : L7-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Nickel-Plated Brass
Termination : Side
Voltage : 277 VAC
Warranty : Limited Lifetime Warranty
Wire : 3