Feed-Through Lamp Cord Dimmer for Incandescent Bulbs
6250-3
200W, 120 Volt AC 60Hz, Single-Pole, Feed-Through Full Range Electro-Mechanical Incandescent Lamp Cord Dimmer, Color Brown
Leviton supports every need with a wide range of specialty controls with features any homeowner will appreciate.
Color: Brown
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477911136
Product Features
Color : Brown
Feature : Full Range
Frequency : 60 Hz
Load Rating : 200W
Load Type : Incandescent
Standards and Certifications : UL
Switch Type : Single-Pole
Type : Lamp Cord Dimmer
Voltage : 120 VAC
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors