Dimmer Switch, Rotary Dimmer, 2000W, 120 Volt AC 60Hz, Single-Pole, White, Van Gogh
62000-W
DISCONTINUED
Rotary Dimmer, 2000W, 120 Volt AC 60Hz, Single-Pole, Van Gogh Electro-Mechanical Incandescent, Wide Fin, White
Van Gogh, Leviton's architectural yet classic rotary dimmer, is a popular choice for a wide variety of commercial applications including high wattage applications. This rugged, full-range dimmer is designed for high-power incandescent loads (800W, 1000W, 1500W and 2000W). These devices feature screwless Snap-On covers; conceals heat fins.Do you have a question about dimmers, a dimmer, or a dimmer switch? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847741045
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors