Loading...

ATLAS-X1™ Cat 6 Shielded QUICKPORT™ Jack, Crimson

61SJK-RC6

The ATLAS-X1 Category 6 Component-Rated Shielded QUICKPORT Jack supports 1000BASE-T networks. The shielded jack provides superior alien crosstalk (AXT) suppression and protects critical data from potential EMI/RFI (electromagnetic interference/radio frequency interference). The jack is part of a complete ATLAS-X1 Cat 6 shielded system ideal for government, healthcare, manufacturing, transportation, gaming, and other environments where EMI/RFI and/or security may be a concern.

Color: Crimson

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477696064

    RoHS Compliant : Yes

  • Product Features

    Product Family : Jacks

    Brand : ATLAS-X1

    Category Rating : Cat 6

    Color : Crimson

    Shielding : Shielded

    Termination Type : Tool-Free

    Packaging : Single

    Shutter Mechanism : None

Features & Benefits

  • Independently tested and guaranteed to exceed all component, permanent link, and channel margins
  • Patented Retention Force Technology™ (RFT) protects against tine damage and increases system longevity
  • For Power over Ethernet (PoE), RFT maintains contact force between plug and jack, preventing arcing from intermittent disconnects
  • 360-degree screen provides EMI/RFI protection and signal isolation
  • Unique design supports tool-free termination and re-termination and requires no specialized termination tool
  • Short jack design supports a wider range of applications (e.g. shallow boxes, enclosures, bend radius, etc.)
  • Terminates from 26 to 22 AWG solid or stranded conductors for use on various cable types
  • Robust IDCs can withstand 20 re-termination cycles and jack contacts are tested for 3,000 plug-mating cycles to ensure system longevity
  • Available in 13 ANSI/TIA-606-C compatible colors
  • Select jacks available with interchangeable icons (voice, data, A/V, and blank, color-coded to match the jack face) for easy identification and tracking of data, voice, or other functions
  • Jack with internal shutter protects against dust and debris
  • Solid metal body dissipates 53% more heat than traditional plastic, minimizing damage from excess heat in PoE applications
  • Tine geometry prevents arcing damage where plug and jack make contact

Patents

  • USD752590
  • USD818469
  • USD848430
  • USD901509

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Atlas-X1 Shielded Connector Termination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications