ATLAS-X1™ Cat 6 Shielded QUICKPORT™ Jack, Brown
61SJK-RB6
The ATLAS-X1 Category 6 Component-Rated Shielded QUICKPORT Jack supports 1000BASE-T networks. The shielded jack provides superior alien crosstalk (AXT) suppression and protects critical data from potential EMI/RFI (electromagnetic interference/radio frequency interference). The jack is part of a complete ATLAS-X1 Cat 6 shielded system ideal for government, healthcare, manufacturing, transportation, gaming, and other environments where EMI/RFI and/or security may be a concern.
Color: Brown
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477695999
RoHS Compliant : Yes
Product Features
Product Family : Jacks
Brand : ATLAS-X1
Category Rating : Cat 6
Color : Brown
Shielding : Shielded
Termination Type : Tool-Free
Packaging : Single
Shutter Mechanism : None
Features & Benefits
- Independently tested and guaranteed to exceed all component, permanent link, and channel margins
- Patented Retention Force Technology™ (RFT) protects against tine damage and increases system longevity
- For Power over Ethernet (PoE), RFT maintains contact force between plug and jack, preventing arcing from intermittent disconnects
- 360-degree screen provides EMI/RFI protection and signal isolation
- Unique design supports tool-free termination and re-termination and requires no specialized termination tool
- Short jack design supports a wider range of applications (e.g. shallow boxes, enclosures, bend radius, etc.)
- Terminates from 26 to 22 AWG solid or stranded conductors for use on various cable types
- Robust IDCs can withstand 20 re-termination cycles and jack contacts are tested for 3,000 plug-mating cycles to ensure system longevity
- Available in 13 ANSI/TIA-606-C compatible colors
- Select jacks available with interchangeable icons (voice, data, A/V, and blank, color-coded to match the jack face) for easy identification and tracking of data, voice, or other functions
- Jack with internal shutter protects against dust and debris
- Solid metal body dissipates 53% more heat than traditional plastic, minimizing damage from excess heat in PoE applications
- Tine geometry prevents arcing damage where plug and jack make contact
Patents
- USD752590
- USD818469
- USD848430
- USD901509
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.