HOME 6™ Snap-In Jack, T568A/B Wiring, Brown
61HOM-RB6
The HOME 6 Connector provides network connections for Cat 6 UTP structured cabling systems in residential applications. The connectors support high megabit applications and meets channel-rated performance according to TIA Cat 6 standards.
Color: Brown
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477488720
RoHS Compliant : Yes
Features & Benefits
- Use in any QUICKPORT housing to support Cat 6 UTP connectivity in surface-mount, flush-mount, or modular furniture outlets, or patch panels and patch blocks
- Can be used in conjunction with other QUICKPORT snap-in modules for voice/data and video applications over UTP, coax, and fiber
- To ID ports, use different colored modules for each application
- Includes stuffer cap
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors