6161-W
DISCONTINUED
Decora 4-Level Step Electro-Mechanical Incandescent Dimmer, LED Level Indicator, 500W - White
Leviton offers a full line of dimmers and lighting controls that bring Energy Smart Living to your home. These devices easily replace standard wall switches throughout the house and provide an immediate energy payback. Create the perfect mood in any room and save energy by installing dimmers today.
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 07847725183
Product Features
Color : White
Load Rating : 500W
Load Type : Incandescent
Preset : 4-Level Step
Standards and Certifications : UL/CSA
Switch Type : Single-Pole
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Eliminates guesswork - user selects one of four preset lighting levels (25%,50%,75%,100%)
- Easily installs in place of single-pole switch
- LED indicates selected level of brightness
- Sleek designer styling; can be ganged with other Decora devices
- UL listed and CSA Certified
- Backed by a Limited Five-Year Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors