EXTREME™ Cat 6 QUICKPORT™ Jack, Crimson
61110-RC6
The EXTREME Category 6 jack is designed to be used with all QUICKPORT compatible products. The jack includes patented Retention Force Technology™ which promotes consistent performance over the life of the system. It features unique pair separation towers allowing for quicker and easier terminations. The jack is built on a 180-degree configuration with the punch field in the back, allowing for rear termination.
Product Information
Material Specifications
Body Color : Crimson Red
Body Material : High-Impact Fire-Retardant Plastic
Contact Base Material : Phosphor Bronze
Contact Sub-Surface Material : 100 microinches thick Nickel-Plated
Contact Surface Material : 50 microinches thick Gold-Plated
Mechanical Specifications
Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6
Connector Feature : Channel/Component Rated
Position / Conductor : 8P8C
Product ID : Permanently laser-engraved
Style Name : eXtreme
Termination Type : 110 Punchdown
Wiring Standard : T568A T568B
Performance Specifications
Module Type : Category 6
Product Features
Body Color : Crimson Red
Brand : eXtreme
Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6
Category Rating : Cat 6
Color : Crimson
Connector Feature : Channel/Component Rated
Contact Base Material : Phosphor Bronze
Contact Sub-Surface Material : 100 microinches thick Nickel-Plated
Contact Surface Material : 50 microinches thick Gold-Plated
Flammability : Rated V-0 per UL 94
Module Style : Connector
Module Type : Category 6
Packaging : Single Pack 1/bag
Position / Conductor : 8P8C
Shielding : UTP
Standards and Certifications : TIA/EIA cULus Listed
Termination Type : 110 Punchdown
Warranty : 1 Year Limited
Standards and Certifications
CSA : Certified
FCC : Part 68 Compliant
NEC : Article 800 Compliant
TIA/EIA : TIA-568-B
UL : cULus Listed
- Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
- Terminates 26 AWG stranded conductors up to 5 times
- Capable of multiple re-terminations
- Gas-tight IDC jacks prevent corrosion
- Dual-layer T568B/T568A wiring label simplifies punchdown
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Pair Separation Tower design facilitates separation of conductors and minimizes untwisting
- 180-degree configuration allows for rear termination
- Available in 13 ANSI/TIA-606-C compatible colors for color coding or organization
- Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool
- Select colors available in 200 pack Sustainably Smart Packaging that uses no single-use plastic and is fully recyclable
- Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
- ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications
- ECD147723-0001
- GB2562884
- HK0410472.5
- MX249737
- MX295578
- TWI285985
- US6786776
- US7547227
- US7980890
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.