EXTREME™ Cat 6A QUICKPORT™ Jack, Channel-Rated, GREENPACK™ 200-Pack, Blue
6110G-2L6
The EXTREME Cat 6A Channel-Rated QUICKPORT copper jack is designed to be used with all QUICKPORT compatible products and features patented injection-molded Cone of Silence™ covers to eliminate alien crosstalk (AXT). The jack includes patented Retention Force Technology™ to promote consistent network performance over the life of the system. Unique Pair Separation Towers facilitate quick, easy terminations. The jack is configured in a 180-degree configuration such that the punch down field is in the back, allowing for rear termination.
Color: Blue
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Jacks
Brand : EXTREME
Category Rating : Cat 6A
Color : Blue
Shielding : Unshielded
Termination Type : Punchdown
Packaging : GREENPACK 200-Pack
Shutter Mechanism : None
Features & Benefits
- Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
- Terminates 26 AWG stranded conductors up to 5 times
- Cat 6A/Class EA Channel Performance
- Patented RFT protects against tine damage from 4- or 6-pin plugs
- Jack contacts are tested for 3,000 plug-mating cycles to ensure system longevity
- Alien crosstalk suppressed by Cone of Silence, metalized body, and new printed circuit board
- Pair Separation Tower (PST) design facilitates separation of Cat 6A conductors
- Easy to read wiring label simplifies punchdown
- Select colors available in 12-Pack GREENPACK packaging that is fully recyclable
- Select colors available in 200-Pack Sustainably Smart Packaging that uses no single-use plastic and is fully recyclable