60 Amp, 125-Volt, Panel Mount Male Inlet
60IB-1E
60 Amp, 125-Volt, 2-Pole, 3-Wire, Stage Pin, Panel Mount Male Inlet-Set Screw Terminal, Bolt-On Mounting - BLACK
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847712804
Electrical Specifications
Amperage : 60 A
Grounding : Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Voltage : 125 VAC
Wire : 3
Material Specifications
Body Material : Phenolic
Contacts : Solid Brass
Product Features
Color : Black
Device Type : Inlet
Standards and Certifications
UL : Listed
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors