60 A Fused Replacement Switch
60ASW-F
60 Amp Fused Replacement Switch for Safety Disconnects and Mechanical Interlocks
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477899854
RoHS Compliant : Yes
Electrical Specifications
Amperage : 60 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 1,000V plus twice rated voltage for 1 minute
Endurance : 6,000 operating cycles at rated current and voltage
Short Circuit Current Rating : 200kA
Voltage : 600 VAC
Environmental Specifications
Operating Temperature : -40°C to 75°C
Product Features
Accessory Type : Replacement Switch
Color : Gray
Type : Fused
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors