6098-PG
Medium Base Complete, Aluminum Shell Incandescent Lampholder, Push-Through, Single Circuit, 1/8 IPS Tapped Bushing Less Set Screw, - Brass
Instruction Sheet
Technical Information
-
General Information
UPC : 078477068083
Material Specifications
Availability : Distribution
Color : Brass
Finish : Polished Gilt
Interior Material : Phenolic
Pushbar Material : Nylon
Screw Shell Material : Aluminum
Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Complete
Lamp Socket Base : Medium
Mounting Type : Pipe Mount
Operator Type : Push-Through
Pipe Mount : 1/8 IPS Tapped Bushing Less Set Screw
Sequence : ON-OFF
Set Screw Thread : 8-32
Style Name : Electrolier
Termination : 2 Terminal Screws
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Complete
Finish : Polished Gilt
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Push-Through
Pipe Mount : 1/8 IPS Tapped Bushing Less Set Screw
Sequence : ON-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA/NOM
Style Name : Electrolier
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810