Lampholder, Incandescent, Metal Shell, Medium Base, Push Bar
6098
Incandescent lampholder, metal shell, medium base, 660W-250V; push bar, electrolie size; with cap and shell; cap less set screw; polished gilt finish.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477068090
Material Specifications
Finish : Polished Gilt
Mechanical Specifications
Operator Type : Push-Through
Product Features
Lamp Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Sequence : ON-OFF
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors