4"x7" Metal Fiber Splice Tray, Heat Shrink Style, Plastic Holders, w/Feet (up to 12 fiber splicing)
5T000-T
Splice Trays provide complete protection for delicate stripped fibers and splices for all types of fiber cable designs. All trays accommodate a wide variety of splice holders and feature a clear polycarbonate cover for viewing of tray contents. Central and offset mounting holes are protected by a spacer block which prevents fiber damage during installation and removal.
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477946541
Features & Benefits
- Available in four-inch and five-inch widths
- Clear polycarbonate covers
- Tie-down holes for securing incoming fibers
- 12-fiber and 24-fiber high-density versions
- Choose from heat shrink or ribbon-style splice trays
- Central and offset mounting holes for installation in enclosures
- Mounting hole spacer block creates a protected path to avoid fiber damage during installation and removal
- 4 x 7 inch trays compatible with applicable SDX fiber enclosures
- Compatible with LIGHTSPACE™ fiber enclosures
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors