Cat 5e UTP Patch Cord, 5-foot, Red
5G460-5R
DISCONTINUED
Cat 5e UTP Patch Cords are designed to be used in Cat 5e UTP structured cabling systems. Uses include high-bandwidth applications such as Gigabit Ethernet and 622 Mbps ATM.
UPC Code: 07847734706
Country of Origin : China
Product Information
Product Features
Category Rating : Cat 5e
Color : Red
Length : 5-Foot
Type : Standard UTP Patch Cord
- Available in 5 colors for color coding and organization
- Available in 4 standard lengths (custom lengths available)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors