Cat 5e Flat QUICKPORT™ Patch Panel, 24-Port, 1RU, Black. Cable Management bar included.
5G270-U24
Leviton Flat QUICKPORT™ Patch Panels are designed for use on standard 19-inch racks and cabinets. The patch panels are kitted with EXTREME™ Cat 5e connectors which include patented Retention Force Technology to promote consistent performance over the life of the system. The unique configurable panel design allows for quick single circuit replacement or reconfiguration. This panel also allows for insertion of alternative QUICKPORT connectors to customize the application. The Cat 5e system is designed for quick installation and reliable performance in a variety of network settings.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477385760
Product Features
Product Family : Patch Panels
Category : Cat 5e
Color : Black
Labeling : Silk-screened port numbers, white labels
Panel Shape : Flat
Ports : 24
RU : 1
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- Kitted with Leviton EXTREME™ Cat 5e connectors (black)
- Patented Retention Force Technology protects tines from damage from 4- or 6-pin plugs
- Craft-friendly installation
- Terminates 26-22 gauge solid conductors
- Front write-on labeling areas
Patents
- US7980890
- ECD000147723-0001
- MX295578
- US7547227
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.