GIGAMAX™ Cat 5e QUICKPORT™ Jack QUICKPACK™, 25-pack, Green
5G108-BV5
The GIGAMAX Category 5e UTP QUICKPORT Jack is designed to be used with any Category 5e UTP structured cabling system. The modular connector features a one-piece narrow design that supports high port density in a small area, and is ideal for use in residential, MDU, and high-megabit applications.
Product Information
Material Specifications
Body Color : Green
Body Material : High-Impact Fire-Retardant Plastic
Contact Base Material : Phosphor Bronze
Contact Sub-Surface Material : 100 microinches thick Nickel-Plated
Contact Surface Material : 50 microinches thick Gold-Plated
Mechanical Specifications
Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6
Connector Feature : Channel-Rated
Position / Conductor : 8P8C
Product ID : Permanently laser-engraved
Style Name : GigaMax
Termination Type : 110 Punchdown
Wiring Standard : T568A T568B
Performance Specifications
Module Type : Category 5e
Product Features
Body Color : Green
Brand : GigaMax
Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6
Category Rating : Cat 5e
Color : Green
Connector Feature : Channel-Rated
Contact Base Material : Phosphor Bronze
Contact Sub-Surface Material : 100 microinches thick Nickel-Plated
Contact Surface Material : 50 microinches thick Gold-Plated
Flammability : Rated V-0 per UL 94
Module Style : Connector
Module Type : Category 5e
Ordering Notes : Bulk Package of 25
Packaging : QuickPack 25/bag
Position / Conductor : 8P8C
Shielding : UTP
Standards and Certifications : TIA/EIA cULus Listed
Termination Type : 110 Punchdown
Warranty : 1 Year Limited
Standards and Certifications
ACA : Compliant
CSA : Certified
FCC : Part 68 Compliant
NEC : Article 800 Compliant
TIA/EIA : TIA-568-B
UL : cULus Listed
- Available in 13 colors
- Dual wiring code label allows connector to be wired to either T568A or T568B
- Individual port configurability allows specification flexibility
- Robust one-piece lead-frame design increases power-carrying capacity and efficiency, while providing improved durability
- Narrow connector allows high port density in a small area
- Will exceed IEEE 802.3bt standard up to 0.7 amps (140 watts) continuously
- Supports high-megabit and shared-sheath applications
- Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool
- IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts)
- Cisco UPoE (60 Watts), UPoE+ (90 Watts)
- Power over HDBaseT™ PoH (95 Watts)
- UL 2043 Plenum Certified