GIGAMAX™ Cat 5e QUICKPORT™ Jack QUICKPACK™, 25-pack, Brown
5G108-BB5
The GIGAMAX Category 5e UTP QUICKPORT Copper Jack is designed to be used with any Category 5e UTP structured cabling system. The modular jack features a one-piece narrow design that supports high port density in a small area, and is ideal for use in residential, MDU, and high megabit applications.
Color: Brown
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477202944
Product Features
Product Family : Jacks
Brand : GIGAMAX
Category Rating : Cat 5e
Color : Brown
Shielding : Unshielded
Termination Type : Punchdown
Packaging : QUICKPACK 25-Pack
Shutter Mechanism : None
Features & Benefits
- Available in 13 colors
- Dual wiring code label allows connector to be wired to either T568A or T568B
- Individual port configurability allows specification flexibility
- Robust one-piece lead-frame design increases power-carrying capacity and efficiency, while providing improved durability
- Narrow connector allows high port density in a small area
- Will exceed IEEE 802.3bt standard up to 0.7 amps (140 watts) continuously
- Supports high-megabit and shared-sheath applications
- Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool
- IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts)
- Cisco UPoE (60 Watts), UPoE+ (90 Watts)
- Power over HDBaseT™ PoH (95 Watts)
- UL 2043 Plenum Certified