59A00-1
DISCONTINUED
UPB™ Lamp Module, White
The Leviton UPB Lamp Module is a plug-in dimmer that incorporates UPB (universal powerline bus) two-way powerline communication technology, which gives it the ability to be remotely controlled by UPB compatible controllers. The Lamp Module has one UPB-controllable outlet that can sense the lamp’s local on/off switch to turn the lamp on, even after it was turned off using UPB control. The Leviton UPB Lamp Module is also capable of transmitting UPB messages (including current light level) when the local lamp switch is used to turn the lamp on. Each lamp module can be custom-configured to fit an individual’s lifestyle and desires. The Leviton Lamp Module is capable of storing up to 16 preset light levels and fade rates to create powerful lighting scenes. The Leviton Lamp Module is capable of being set to a non-dimming mode in order to control such loads as fluorescent lights.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 872257003697
RoHS Compliant : Yes
Features & Benefits
- Control lamps up to 300 watts
- Plugs into a standard 120-volt outlet
- Multi-color LED indicator lights to blue when the load is off
- The Lamp Module can be configured to sense the lamp’s local on/off switch to turn the lamp on even after it was turned off via UPB control
- Leviton Part Number: HL591-W
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors