1-Gang Duplex Device Receptacle Wallplate/Faceplate
5996-CL
1-Gang Duplex Device Receptacle Wallplate, While-In-Use, Thermoplastic, Device Mount, Horizontal Lid - Clear
Leviton’s full line of Weather Resistant Covers are ruggedly constructed to seal out moisture, dust, debris and insects, while providing easy access to receptacles. Industrial Grade covers are designed for rugged conditions. Their sturdy, gasketed covers mount vertically or horizontally. Leviton makes two innovative Raintight While-in-Use Covers: telescoping and metal. Designed for decks, patios, porches and similar locations, they’re more than a match for the vagaries of weather. The telescoping cover sports a low-profile when in the contracted position, while the metal cover features a self-closing lid made of powder-coated cast zinc. Leviton Weather Resistant Covers let homeowners use power tools, trimmers, sprinkler systems and pumps with confidence and safety. They’re also ideal for outdoor security, landscape, accent and holiday lighting.
Documents
Technical Information
-
General Information
UPC : 07847794647
Product Features
Color : Clear
Feature : Self Closing Lid
Gang : 1
Material : Thermoplastic
Mount : Device
Orientation : Horizontal
Standards and Certifications : UL/CSA
Type : Rainproof While-In-Use
Warranty : 2-Year Limited